(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tire Lever CTL3

Tire Lever CTL3

Standard Unit Price:
SGD 8.55
Days to Ship :
9 Day(s)

[Features]
· High durability. Won't damage tires or tubes.
· Stackable storage makes them convenient for carrying.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 8.55

Part Number : CTL3
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.55

Specificationtitle

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    119.5
  • Mass(g)
    39 (set of 3)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)