(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Impact Socket (Bi-hexagonal) 20AD

Impact Socket (Bi-hexagonal) 20AD

Standard Unit Price:
SGD 1,068.19-
Days to Ship :
8 Day(s) or more

[Features]
· Electroless plated for improved rust-proofing with a beautiful appearance.
[Applications]
· Used for impact wrenches. (Can also be used for power wrenches.)

(i)Caution

  • Please put an O-ring and a pin of correct sizes securely in place before using the product. O-rings and pins are consumable items. Replace them as they wear out and become degraded.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 75 mm
  • 80 mm
  • 85 mm
  • 90 mm
  • 95 mm
  • 105 mm
  • 110 mm
  • 115 mm
  • 120 mm
  • 125 mm
  • 130 mm
  • 135 mm
  • 140 mm
  • 145 mm
  • 150 mm
  • 155 mm
  • 160 mm
  • 165 mm
  • 170 mm
  • 175 mm
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 135
  • 140
  • 145
  • 150
  • 155
  • 160
  • 167
  • 173
  • 180
  • 190
  • 195
  • 200
  • 205
  • 210
  • 215
  • 220
  • 225
  • 230
  • 235
  • 240
  • 245
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75 mm
135
8 Day(s)
SGD 1,186.11

Part Number : 20AD-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,186.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    75 mm
  • Overall length (L dimension)(mm)
    135
  • Width across flat part external diameter (measurement D1)(mm)
    116
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    48
  • Through Hole I.D. (d Dimension)(mm)
    -
  • Mass(g)
    9.2
80 mm
140
8 Day(s)
SGD 1,068.19

Part Number : 20AD-80
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,068.19

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    80 mm
  • Overall length (L dimension)(mm)
    140
  • Width across flat part external diameter (measurement D1)(mm)
    122
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    52
  • Through Hole I.D. (d Dimension)(mm)
    -
  • Mass(g)
    9.4
85 mm
145
8 Day(s)
SGD 1,337.84

Part Number : 20AD-85
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,337.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    85 mm
  • Overall length (L dimension)(mm)
    145
  • Width across flat part external diameter (measurement D1)(mm)
    129
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    55
  • Through Hole I.D. (d Dimension)(mm)
    -
  • Mass(g)
    9.6
90 mm
150
8 Day(s)
SGD 1,343.08

Part Number : 20AD-90
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,343.08

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    90 mm
  • Overall length (L dimension)(mm)
    150
  • Width across flat part external diameter (measurement D1)(mm)
    136
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    58
  • Through Hole I.D. (d Dimension)(mm)
    88
  • Mass(g)
    10.1
95 mm
155
8 Day(s)
SGD 1,410.78

Part Number : 20AD-95
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,410.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    95 mm
  • Overall length (L dimension)(mm)
    155
  • Width across flat part external diameter (measurement D1)(mm)
    142
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    60
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    10.7
-
160
8 Day(s)
SGD 1,422.17

Part Number : 20AD-100
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,422.17

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    -
  • Overall length (L dimension)(mm)
    160
  • Width across flat part external diameter (measurement D1)(mm)
    148
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    60
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    11.5
105 mm
167
8 Day(s)
SGD 1,593.26

Part Number : 20AD-105
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,593.26

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    105 mm
  • Overall length (L dimension)(mm)
    167
  • Width across flat part external diameter (measurement D1)(mm)
    155
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    63
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    12.8
110 mm
173
8 Day(s)
SGD 1,625.97

Part Number : 20AD-110
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,625.97

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    110 mm
  • Overall length (L dimension)(mm)
    173
  • Width across flat part external diameter (measurement D1)(mm)
    161
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    66
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    14
115 mm
180
8 Day(s)
SGD 1,833.90

Part Number : 20AD-115
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,833.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    115 mm
  • Overall length (L dimension)(mm)
    180
  • Width across flat part external diameter (measurement D1)(mm)
    167
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    69
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    14.5
120 mm
190
8 Day(s)
SGD 1,945.94

Part Number : 20AD-120
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,945.94

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    120 mm
  • Overall length (L dimension)(mm)
    190
  • Width across flat part external diameter (measurement D1)(mm)
    173
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    73
  • Through Hole I.D. (d Dimension)(mm)
    90
  • Mass(g)
    16.4
125 mm
195
8 Day(s)
SGD 2,000.13

Part Number : 20AD-125
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,000.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    125 mm
  • Overall length (L dimension)(mm)
    195
  • Width across flat part external diameter (measurement D1)(mm)
    180
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    75
  • Through Hole I.D. (d Dimension)(mm)
    105
  • Mass(g)
    17.2
130 mm
200
11 Day(s)
SGD 1,987.01

Part Number : 20AD-130
Days to Ship 11 Day(s)
Standard Unit Price SGD 1,987.01

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    130 mm
  • Overall length (L dimension)(mm)
    200
  • Width across flat part external diameter (measurement D1)(mm)
    186
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    77
  • Through Hole I.D. (d Dimension)(mm)
    105
  • Mass(g)
    18.4
135 mm
205
8 Day(s)
SGD 2,188.13

Part Number : 20AD-135
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,188.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    135 mm
  • Overall length (L dimension)(mm)
    205
  • Width across flat part external diameter (measurement D1)(mm)
    192
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    81
  • Through Hole I.D. (d Dimension)(mm)
    105
  • Mass(g)
    18.8
140 mm
210
64 Day(s)
SGD 2,094.84

Part Number : 20AD-140
Days to Ship 64 Day(s)
Standard Unit Price SGD 2,094.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    140 mm
  • Overall length (L dimension)(mm)
    210
  • Width across flat part external diameter (measurement D1)(mm)
    198
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    83
  • Through Hole I.D. (d Dimension)(mm)
    108
  • Mass(g)
    20.7
145 mm
215
8 Day(s)
SGD 2,295.22

Part Number : 20AD-145
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,295.22

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    145 mm
  • Overall length (L dimension)(mm)
    215
  • Width across flat part external diameter (measurement D1)(mm)
    205
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    85
  • Through Hole I.D. (d Dimension)(mm)
    108
  • Mass(g)
    22.6
150 mm
220
8 Day(s)
SGD 2,580.67

Part Number : 20AD-150
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,580.67

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    150 mm
  • Overall length (L dimension)(mm)
    220
  • Width across flat part external diameter (measurement D1)(mm)
    212
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    89
  • Through Hole I.D. (d Dimension)(mm)
    115
  • Mass(g)
    23.7
155 mm
225
8 Day(s)
SGD 2,957.80

Part Number : 20AD-155
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,957.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    155 mm
  • Overall length (L dimension)(mm)
    225
  • Width across flat part external diameter (measurement D1)(mm)
    220
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    93
  • Through Hole I.D. (d Dimension)(mm)
    120
  • Mass(g)
    26
160 mm
230
8 Day(s)
SGD 2,985.04

Part Number : 20AD-160
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,985.04

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    160 mm
  • Overall length (L dimension)(mm)
    230
  • Width across flat part external diameter (measurement D1)(mm)
    225
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    95
  • Through Hole I.D. (d Dimension)(mm)
    120
  • Mass(g)
    27.6
165 mm
235
8 Day(s)
SGD 3,209.57

Part Number : 20AD-165
Days to Ship 8 Day(s)
Standard Unit Price SGD 3,209.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    165 mm
  • Overall length (L dimension)(mm)
    235
  • Width across flat part external diameter (measurement D1)(mm)
    230
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    97
  • Through Hole I.D. (d Dimension)(mm)
    125
  • Mass(g)
    29.4
170 mm
240
8 Day(s)
SGD 3,411.06

Part Number : 20AD-170
Days to Ship 8 Day(s)
Standard Unit Price SGD 3,411.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    170 mm
  • Overall length (L dimension)(mm)
    240
  • Width across flat part external diameter (measurement D1)(mm)
    235
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    101
  • Through Hole I.D. (d Dimension)(mm)
    130
  • Mass(g)
    30.6
175 mm
245
64 Day(s)
SGD 3,436.66

Part Number : 20AD-175
Days to Ship 64 Day(s)
Standard Unit Price SGD 3,436.66

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    175 mm
  • Overall length (L dimension)(mm)
    245
  • Width across flat part external diameter (measurement D1)(mm)
    240
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    137
  • Width across flat part depth (measurement L1)(mm)
    103
  • Through Hole I.D. (d Dimension)(mm)
    130
  • Mass(g)
    35.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)