(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Permanent Magnet Holder, Round Type, Coated Specification (Heat Resistant Type) CPH

Permanent Magnet Holder, Round Type, Coated Specification (Heat Resistant Type) CPH

[Applications]
· Can be used to hold-fast drawings, scales and small parts.

Part Number

Configured Part Number is shown.

CPH-TS50

Part Number
CPH-TS50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 57.80

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet types Samarium Cobalt Magnet Product Type Permanent Magnet Holder for Machining Shape Round Type
Adsorption Power(N) 490 Handle Y/N Not Included Screw hole Y/N Included
Size Length(mm) 40 Mass(g) 600 Screw Hole Dimensions (mm) M8 × 1.25, depth 12
Used Temperature Upper and Lower Limit (Short Time Upper Limit)(°C) 250 (300) Surface Processing Red coating

Please check the type/dimensions/specifications of the part CPH-TS50 in the Permanent Magnet Holder, Round Type, Coated Specification (Heat Resistant Type) CPH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)