(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Multi-Drill MDF Type External Lubrication 2D Type

Flat Multi-Drill MDF Type External Lubrication 2D Type

[Features]
· As well as higher efficiency counterbore machining, this carbide solid drill can be used for various applications such as drilling inclined surfaces or curved surfaces.

(i)Caution

  • RS thinning is adopted for ø0.5 mm and larger sizes.

Part Number

Configured Part Number is shown.

Part Number
MDF0260S2D
MDF0690S2D
MDF0800S2D
MDF0820S2D
MDF1000S2D
MDF1080S2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Length (ℓ)
(mm)
Link Model Effective Length
(mm)
Under-Head Length
(mm)

SGD 74.21

1 Piece(s) 7 Day(s) or more -End Mill Link7.811.4

SGD 119.70

1 Piece(s) 7 Day(s) or more 27.6End Mill Link20.730.4

SGD 121.62

1 Piece(s) 7 Day(s) or more 32Straight Link24.035.2

SGD 130.13

1 Piece(s) 7 Day(s) or more 32.8End Mill Link24.636.1

SGD 150.80

1 Piece(s) 4 Day(s) or more 40Straight Link30.044.0

SGD 179.97

1 Piece(s) 7 Day(s) or more 43.2End Mill Link32.447.5

Loading...

  1. 1

Basic Information

Work Material General Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Tool Material Type Carbide Coating Presence Included
Oil-Hole Presence None Material Type ACF75 Details of Coating PVD Coat
Tolerance(mm) Blade Diameter Tolerance (h8), Shank Tolerance (h6)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)