(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
440-46 (1/2SQ) Crawling Wrench

440-46 (1/2SQ) Crawling Wrench

Standard Unit Price:
SGD 268.93
Days to Ship :
10 Day(s) or more

[Features]
·An As-drive (surface contact) crawling wrench.
·Size (mm): 46
·Square Socket ("SQ): 1/2
·Overall length (L) (mm): 77.7
·Outer diameter of wrench part b (mm): 64.2
·Wrench part thickness a (mm): 26
·Length S from center of insertion part to center of ring (mm): 40.9
·Jaw capacity width W (mm): 34.1
·Weight (g): 215
[Product Specifications]
· Quantity in pack: 1
·JAN Code: 4018754102129

(i)Caution

  • [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
SGD 268.93

Part Number : 440-46
Days to Ship 10 Day(s) or more
Standard Unit Price SGD 268.93

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)