(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Torque Wrench with Error-Proofing Torque Meter QLLS/PQLLS

Torque Wrench with Error-Proofing Torque Meter QLLS/PQLLS

Standard Unit Price:
SGD 481.68-
Days to Ship :
10 Day(s)

[Features]
· Torque wrench with wire-type limit switch.
· The toggle operates when the set torque is attained, and a contact signal is output simultaneously from the limit switch.
· Combined with the separately-sold count checker (CNA-4mk3), a fool-proofing system can be easily created.
· Reading signals from the limit switch to a PLC, etc. and interlock with the line is used to establish a tightening assurance system.
· LS cord uses a curled cord with excellent durability.
· Can be securely used outside Japan, such as in the EU.
· ISO 6789 Type II Class A calibration procedure compliant.
[Applications]
· Fail-safe (prevents omitted tightening)

(i)Caution

  • The image is a representative product image.

Basic Specifications

  • Product Type
    Preset Mold
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Specifications
    With ratchet
Part Number
Torque adjustment range(N·m)

Refine by

  • 10–50
  • 40–200
  • Clear
Minimum graduation(N·m)

Refine by

  • 0.5
  • 2
  • Clear
Overall Length(mm)

Refine by

  • 250
  • 489
  • Clear
Square Drive(mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10–50
0.5
250
9.5
10 Day(s)
SGD 481.68

Part Number : PQLLS50N
Days to Ship 10 Day(s)
Standard Unit Price SGD 481.68

Specificationtitle

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    10–50
  • Minimum graduation(N·m)
    0.5
  • Overall Length(mm)
    250
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Square Drive(mm)
    9.5
  • Specifications
    With ratchet
  • RoHS
    10
40–200
2
489
12.7
10 Day(s)
SGD 595.48

Part Number : QLLS200N4
Days to Ship 10 Day(s)
Standard Unit Price SGD 595.48

Specificationtitle

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    40–200
  • Minimum graduation(N·m)
    2
  • Overall Length(mm)
    489
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Square Drive(mm)
    12.7
  • Specifications
    With ratchet
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)