(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Head Set For TUD3L (Resin)

Head Set For TUD3L (Resin)【2 Pieces Per Package】

Standard Unit Price:
SGD 9.10
Days to Ship :
7 Day(s)

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 9.10

2 Pieces Per Package

Part Number : UD2502P
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.10
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    14
  • Head material
    Resin
  • Part
    Replacement Head
  • Trusco Code
    807-0799

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)