(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Short Ratchet Combination Wrench Set (Flex Head Type) [6 Pieces]

Click this image to zoom it.

Move the mouse over the image to zoom

Short Ratchet Combination Wrench Set (Flex Head Type) [6 Pieces]

Standard Unit Price:
SGD 295.40
Days to Ship :
9 Day(s)

[Features]
· Final tightening is possible with the ratchet section.
· The span of the ratchet box-end and the hinge has been shortened, and the thick parts have also been made thin and flat, allowing for smooth, continuous work to be performed in tight spaces.
· A feed angle of 5° with 72 gear teeth allows for fine feed operations to be performed.
· Sizing is displayed at an easy-to-see position on the head. Additionally, the direction of work can be checked quickly and easily using the arrows.

(i)Caution

  • Take care not to use excessive force as the joint is weak against shock and torsion stress.

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Set Product
  • Set Containing Number(pc.)
    6
  • Number of Gear Teeth
    72
  • Trusco Code
    807-0906
  • Mass(g)
    540
  • Shape
    Double hex
  • Set Content
    MSR2S-08F, 10F, 12F, 13F, 14F, 17F

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 295.40

Part Number : TMSR2S06
Days to Ship 9 Day(s)
Standard Unit Price SGD 295.40

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Set Product
  • Set Containing Number(pc.)
    6
  • Number of Gear Teeth
    72
  • Trusco Code
    807-0906
  • Mass(g)
    540
  • Shape
    Double hex
  • Set Content
    MSR2S-08F, 10F, 12F, 13F, 14F, 17F

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)