(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
High‑Grade, Long-Arm Ball-Point L Type Hex Wrench

High‑Grade, Long-Arm Ball-Point L Type Hex Wrench【8 Pieces Per Package】

Standard Unit Price:
SGD 106.38
Days to Ship :
8 Day(s)

[Features]
· A new and unique design that allows it to be used for final tightening. Made using special alloy steel for improved wear resistance and torsional strength.
· The original plastic holder makes it easier to take with you on the go and easier to manage your tools.
· The hexagonal tip is designed with a larger contact surface so as to achieve a perfect fit with hex bolt holes, resulting in reduced wear and strain.

(i)Caution

  • The ballpoint has a low torque limit, so take care not to apply too much force.
    · The swivel angle of the ballpoint differs depending on the size and other bolt variations.
    · Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 106.38

8 Pieces Per Package

Part Number : HLD2508
Days to Ship 8 Day(s)
Standard Unit Price SGD 106.38
Quantity 8 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Set Content 2(piece)
    8
  • Set Content 1
    HLD250-1.5, 2, 2.5, 3, 4, 5, 6, 8
  • Mass(g)
    245

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)