(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrodeposited Diamond Bur #140 ⌀2.5

[Features]
· Protrusion of the diamond abrasive grains is high and offers excellent sharpness.
· Optimal for coarse grinding in which a particular finishing roughness is not required.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

Part Number

Configured Part Number is shown.

AD1358

Part Number
AD1358
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.17

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Type Single Item Particle Size(#) 140
Shape Shell type Material/abrasive Diamond Diamond Maximum Diameter(mm) 2.5
Diamond Length/Grindstone Length(mm) 10 Shaft Diameter(mm) 2.34 Max. Rotational Speed(rpm) 80,000
Overall Length(mm) 44.5 Trusco Code 494-9986

Please check the type/dimensions/specifications of the part AD1358 in the Electrodeposited Diamond Bur #140 ⌀2.5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)