(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrodeposited Diamond Bur #170 ⌀1

Electrodeposited Diamond Bur #170 ⌀1

[Features]
· Protrusion of the diamond abrasive grains is high and offers excellent sharpness.
· Optimal for coarse grinding in which a particular finishing roughness is not required.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD2831

 
Part Number
AD2831
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.11

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Type Single Item Particle Size(#) 170
Shape Spherical Material/abrasive Diamond Diamond Maximum Diameter(mm) 1
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 67,000 Overall Length(mm) 40.5
Trusco Code 828-5467

Please check the type/dimensions/specifications of the part AD2831 in the Electrodeposited Diamond Bur #170 ⌀1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)