(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cut Resistant Inner Gloves for Cleanroom 15 Gauge, Long (10 Pairs included) Clean Pack Product MT901-CP

Cut Resistant Inner Gloves for Cleanroom 15 Gauge, Long (10 Pairs included) Clean Pack Product MT901-CP

Standard Unit Price:
SGD 232.30-
Days to Ship :
16 Day(s) or more

[Features]
·Safety inner gloves using filament yarn of aramid fiber "Kevlar" with excellent cut resistance and durability.
·Clean pack product.

Basic Specifications

  • Material
    Front: aramid fiber; Back: nylon
  • Specifications
    A clean packaged product
  • Product detail type
    15 gauge, long (10 pairs included) clean pack product
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
SGD 248.50

Part Number : 61-4696-75
Days to Ship 19 Day(s) or more
Standard Unit Price SGD 248.50

Specificationtitle

  • Material
    Front: aramid fiber; Back: nylon
  • Specifications
    A clean packaged product
  • Product detail type
    15 gauge, long (10 pairs included) clean pack product
16 Day(s) or more
SGD 232.30

Part Number : 61-4696-76
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 232.30

Specificationtitle

  • Material
    Front: aramid fiber; Back: nylon
  • Specifications
    A clean packaged product
  • Product detail type
    15 gauge, long (10 pairs included) clean pack product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)