(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KAIDAN Lock Guard

KAIDAN Lock Guard

Click this image to zoom it.

Move the mouse over the image to zoom

  • LCG-1950KD
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard
  • KAIDAN Lock Guard

[Features]
· Horizontal retention force is significantly increased. Incorporates ultra-rigid tape resistant to bending or deflection.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LCG-1950KD
LCG-1950SKD
LCG-2550KD
LCG-2550SKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Scale specification Tape Coating Body Material Weight
(g)

SGD 30.23

1 Piece(s) 14 Day(s) 519--ABS/Rubber-

SGD 30.30

1 Piece(s) 14 Day(s) --Dual shaku equivalent and cm graduationsNylon coating--

SGD 36.50

1 Piece(s) 14 Day(s) 525--ABS/Rubber-

SGD 36.50

1 Piece(s) 14 Day(s) --Dual shaku equivalent and cm graduationsNylon coating-320

Loading...

  1. 1

Basic Information

Scale Indicator Both Sides Standard JIS Class 1 Product Type Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)