(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mina Form 3 mm, Width 1,500 mm, 100 m Roll

Mina Form 3 mm, Width 1,500 mm, 100 m Roll

Standard Unit Price:
SGD 456.00
Days to Ship :
18 Day(s)

[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,500
· Length (m): 100
· Thickness (mm): 3
· 100-m roll approx. 3 mm thick and 1,500 to 1,560 mm wide
· Trusco Code: 816-6602
· Mass: 15 kg
[Materials/Finish]
· Polyethylene (PE)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 456.00

Part Number : MF530RX1500X100M
Days to Ship 18 Day(s)
Standard Unit Price SGD 456.00

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)