(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

0.5 Steel Wire Wheel Brush (SW)

0.5 Steel Wire Wheel Brush (SW)

[Applications]
· Ideal as a descaler for scouring off oxide film from metal surfaces and also for removing rust from iron plate, plating coating undercoat polishing,
paint and coating removal, finishing and polishing of welded locations, deburring of press cut and molded products,
surface cleaning of casting molds, mold finishing of rubber products and wood grain finishing of woodworking products.

Part Number

Configured Part Number is shown.

WB-99

Part Number
WB-99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.91

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Outer Diameter(mm) 150 Wire Diameter(mm) 0.5
Hole Diameter(mm) 25.4 Tip Thickness(mm) 20 Bracket Diameter(mm) 75
Thickness(mm) 18 Bristle Length(mm) 37.5 Maximum Speed(rpm) 3,600

Please check the type/dimensions/specifications of the part WB-99 in the 0.5 Steel Wire Wheel Brush (SW) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)