(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SG Spiral Tap SGSP (Part Numbers)

SG Spiral Tap SGSP

[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGSP4M0.7R

 
Part Number
SGSP4M0.7R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

SGD 28.56

1 Piece(s) 4 Day(s) or more M40.7525REG P34.93203.2

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiCN

Please check the type/dimensions/specifications of the part SGSP4M0.7R in the SG Spiral Tap SGSP series.

Similar Part Numbers

Part Number
SGSP10M1R
SGSP11M0.75R
SGSP11M1.5R
SGSP5.5M0.5R
SGSP5M0.5R
SGSP5M0.8R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

SGD 51.42

1 Piece(s) 4 Day(s) or more -1-7REG P310.5331.48.9

SGD 69.82

1 Piece(s) 4 Day(s) or more M110.75-8REG P310.5331.410.1

SGD 53.49

1 Piece(s) 4 Day(s) or more M11--8REG P310.5331.49.3

SGD 40.86

1 Piece(s) 4 Day(s) or more M5.50.5-5.5REG P26.33234.5

SGD 35.70

1 Piece(s) 7 Day(s) or more M50.5-5.5REG P25.63224.1

SGD 28.78

1 Piece(s) 4 Day(s) or more M50.8605.5REG P35.63224.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)