(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions
Japanese Only
Part Number
Configured Part Number is shown.
SGSP2M0.4R
Part Number |
---|
SGSP2M0.4R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 39.74 | 1 Piece(s) | 4 Day(s) or more | M2 | 0.4 | 40 | 3 | REG P1.5 | 8 | 3 | 15 | 2.1 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | Alloy HSS |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Surface Treatment | TiCN |
Please check the type/dimensions/specifications of the part SGSP2M0.4R in the SG Spiral Tap SGSP series.
Part Number |
---|
SGSP10M1R |
SGSP11M0.75R |
SGSP11M1.5R |
SGSP3.5M0.35R |
SGSP3.5M0.6R |
SGSP3M0.35R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 51.42 | 1 Piece(s) | 4 Day(s) or more | - | 1 | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.9 | ||
SGD 69.82 | 1 Piece(s) | 4 Day(s) or more | M11 | 0.75 | - | 8 | REG P3 | 10.5 | 3 | 31.4 | 10.1 | ||
SGD 53.49 | 1 Piece(s) | 4 Day(s) or more | M11 | - | - | 8 | REG P3 | 10.5 | 3 | 31.4 | 9.3 | ||
SGD 43.35 | 1 Piece(s) | 4 Day(s) or more | M3.5 | 0.35 | - | 4 | REG P2 | 4.2 | 3 | 18 | 2.8 | ||
SGD 31.87 | 1 Piece(s) | 4 Day(s) or more | M3.5 | 0.6 | - | 4 | REG P2 | 4.2 | 3 | 18 | 2.8 | ||
SGD 39.02 | 1 Piece(s) | 4 Day(s) or more | M3 | 0.35 | - | 4 | REG P2 | 3.5 | 3 | 18 | 2.5 |
How can we improve?
How can we improve?