(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Band Saw Saw Blade HSS 14 Teeth

Band Saw Saw Blade HSS 14 Teeth

Standard Unit Price:
SGD 418.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 475312
・Product name: Saw blade HSS 14 teeth
・Size (mm): 1430 x 13 x 0.65
・Weight (kg): 1 box (5 pieces)
・Mantis 120 cutting capabilities: Right angle cutting/round pipe steel φ120mm and square pipe steel □105mm and round bar φ60mm 45° (mild steel), Cutting/round pipe steel φ50mm and square pipe steel □50mm
・Mantis 125 cutting capabilities: Right angle cutting/round pipe steel φ125mm and square pipe steel □100mm and round bar φ60mm (mild steel)
・Motor: Single phase 100V 50/60Hz split-phase starting type output 200W
・Accessories: Band saw blade HSS 1 piece (475312), hexagonal bar spanner (5mm) 1 piece, Mantis 120 only socket wrench (17mm)

Basic Specifications

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade high-speed steel 14 teeth
  • Model Number
    475312
  • Quantity
    1 box (5 pcs. included)
  • Product detail type
    Bandsaw Blade High-Speed Steel 14 Teeth
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 418.10

Part Number : 3-6900-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 418.10

Specificationtitle

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade high-speed steel 14 teeth
  • Model Number
    475312
  • Quantity
    1 box (5 pcs. included)
  • Product detail type
    Bandsaw Blade High-Speed Steel 14 Teeth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)