(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Alcohol Free Cell Freezing Container Coolcell 5mL LX Purple

Alcohol Free Cell Freezing Container Coolcell 5mL LX Purple

Standard Unit Price:
SGD 776.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: BCS-406
・Product name: CoolCell 5mL LX
・Color: Purple
・Material: HDPE (high density polyethylene)
・Tube type: 5mL Cryo tube
・Number of tubes: 12 pieces
・Size: 95 x 145mm
・*All slots need to be filled when freezing.

Basic Specifications

  • Size
    95×145mm
  • Product name
    CoolCell, 5 mL, LX
  • Part Number
    BCS-406
  • Color
    Purple
  • Tube Type
    5 mL cryotube
  • Tube Number
    12 Pieces
  • Material
    HDPE (high density polyethylene)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 776.20

Part Number : 3-6263-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 776.20

Specificationtitle

  • Size
    95×145mm
  • Product name
    CoolCell, 5 mL, LX
  • Part Number
    BCS-406
  • Color
    Purple
  • Tube Type
    5 mL cryotube
  • Tube Number
    12 Pieces
  • Material
    HDPE (high density polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)