(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Room Color Tape Red 1/2" x 33m

Clean Room Color Tape Red 1/2" x 33m

Standard Unit Price:
SGD 78.80
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: CR100-PC1/2
・Color: Red
・Size: 1/2" x 33m
・Material: PVC (vinyl chloride resin)
・Thickness: Approx 0.125mm
・Quantity: 1 bag (1 volumes)

Basic Specifications

  • Size
    1/2”×33m
  • Part number
    CR100-PC1/2
  • Thickness(mm)
    Approx. 0.125
  • Color
    Red
  • Quantity
    1 bag (1 roll included)
  • Material
    PVC (vinyl chloride resin)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 78.80

Part Number : 3-6149-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.80

Specificationtitle

  • Size
    1/2”×33m
  • Part number
    CR100-PC1/2
  • Thickness(mm)
    Approx. 0.125
  • Color
    Red
  • Quantity
    1 bag (1 roll included)
  • Material
    PVC (vinyl chloride resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)