(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Whole-Body Chemical Protective Clothing Microchem (R) MC5000-S

Whole-Body Chemical Protective Clothing Microchem (R) MC5000-S

Standard Unit Price:
SGD 176.40
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: MC5000
・Specification: Protective suit
・Size: S
・Adaptive height (cm): 164~170
・Moisture permeability: MC3000/1g/m2・h, MC5000/0g/m2・h, MC4000/1g/m2・h
・Degree of water resistance: 2000mm or more,
・Tensile strength: MC3000/2 class, MC5000, 4000/3 class
・Tear strength: MC3000/4 class, MC5000, 4000/5 class
・Material: MC3000, 5000/PP (polypropylene), MC4000/PP (polypropylene), anti-chemical film
・EN340, EN1149 compliant (MC3000, 4000), EN1073-2 compliant (MC5000)
・JIS: T8115 compliant product

Basic Specifications

  • Size
    S
  • Specifications
    EN1073-2 compliant
  • Details
    Protective Clothing
  • JIS
    T8115 compliant product
  • Compatible Height (cm)
    164 to 170
  • Water Resistance
    2,000 mm or more
  • Product Detail Type
    S
  • Tear strength
    Class 5
  • Tensile strength
    Class 3
  • Moisture Permeability
    0 g/m2·h
  • Materials
    PP (polypropylene)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 176.40

Part Number : 3-6042-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 176.40

Specificationtitle

  • Size
    S
  • Specifications
    EN1073-2 compliant
  • Details
    Protective Clothing
  • JIS
    T8115 compliant product
  • Compatible Height (cm)
    164 to 170
  • Water Resistance
    2,000 mm or more
  • Product Detail Type
    S
  • Tear strength
    Class 5
  • Tensile strength
    Class 3
  • Moisture Permeability
    0 g/m2·h
  • Materials
    PP (polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)