(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S10 Blade for Deburring Tool (General-Purpose, Heavy Cutting)【10 Pieces Per Package】

S10 Blade for Deburring Tool (General-Purpose, Heavy Cutting)

【Product Specifications】
・Model number: BS1010
・Product name: S10 Blade
・Length (mm): 48
・Quantity: 1 box (10 pieces)

PDF

Part Number

Configured Part Number is shown.

3-5913-11

 
Part Number
3-5913-11
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 55.16

10 Pieces Per Package

1 Pack(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5913-11 in the S10 Blade for Deburring Tool (General-Purpose, Heavy Cutting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)