(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Assembly grip S~L (AS ONE)

Assembly grip S~L (AS ONE)

Standard Unit Price:
SGD 6.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: No.370-S
・Size: S
・Quantity: 1 pair
・Material: Resin part/nitrile rubber, Fiber part/nylon, Polyester
・13 gauges
・Seamless knitting

Basic Specifications

  • Materials
    Resin part: nitrile rubber; fiber part: nylon, polyester
  • Quantity
    1 pair
Part Number
Specifications

Refine by

  • IKOU
  • [IKOU]Seamless knitting
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Stitch

Refine by

  • 13 gauge
  • Clear
Total Length (mm)

Refine by

  • 200
  • 220
  • 230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
[IKOU] Seamless knitting
S
13 gauge
200
8 Day(s)
SGD 6.90

Part Number : 3-5198-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Specifications
    [IKOU] Seamless knitting
  • Size
    S
  • Stitch
    13 gauge
  • Materials
    Resin part: nitrile rubber; fiber part: nylon, polyester
  • Total Length (mm)
    200
  • Quantity
    1 pair
[IKOU] Seamless knitting
M
13 gauge
220
8 Day(s)
SGD 6.90

Part Number : 3-5198-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Specifications
    [IKOU] Seamless knitting
  • Size
    M
  • Stitch
    13 gauge
  • Materials
    Resin part: nitrile rubber; fiber part: nylon, polyester
  • Total Length (mm)
    220
  • Quantity
    1 pair
-
L
-
230
8 Day(s)
SGD 6.90

Part Number : 3-5198-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Specifications
    -
  • Size
    L
  • Stitch
    -
  • Materials
    Resin part: nitrile rubber; fiber part: nylon, polyester
  • Total Length (mm)
    230
  • Quantity
    1 pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)