(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pure Space 01 PS01-AD

Pure Space 01 PS01-AD

Standard Unit Price:
SGD 636.80
Days to Ship :
8 Day(s)

【Product Specifications】
・Air volume: Approximately 1m3/min
・Wind speed: About 0.5m/s
・Antibacterial, deodorant HEPA filter size: 200 x 200 x 50mm
・Antibacterial, deodorant HEPA filter dust collection efficiency: 99.97% or more (0.3μm particle)
・Material: ABS resin
・Motor: AC motor
・Power supply: AC100V50/60Hz36/38W
・Power cord length: 1.8m (2P plug)
・Weight: Approx 3.2kg
・Size (mm): 260 x 260 x 149
・Antibacterial, deodorant HEPA filter specification
・Antibacterial, deodorant HEPA filter, Pre-filter is included.
・Model number: PS01-AD

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 636.80

Part Number : 3-1423-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 636.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)