(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Abrasive Paper WTCC-S P1200【10 Pieces Per Package】

Waterproof Abrasive Paper WTCC-S P1200

【Product Specifications】
・Size: 230 x 280mm
・Grain size: #1200
・Quantity: 1 bag (10 sheets)
・Model number: WTCC-S P1200

PDF

Part Number

Configured Part Number is shown.

2-995-05

 
Part Number
2-995-05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 16.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) 230×280 Product type Water-Resistant Abrasive Paper Quantity 1 bag (10 pcs. included)
Part Number WTCC-S P1200 Grit size #1200

Please check the type/dimensions/specifications of the part 2-995-05 in the Waterproof Abrasive Paper WTCC-S P1200 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)