(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micrometer Stand R Type

Micrometer Stand R Type

【Product Specifications】
・Model number: R type
・Size (mm): 160 x 115
・Weight (kg): 0.93
・Material: Aluminum
・Holding range: Outer micro meter up to 100mm
・With slip resistance rubber feet

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

1-7183-01

 
Part Number
1-7183-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 107.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7183-01 in the Micrometer Stand R Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)