(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Depressed Center Wheel Perforated Tentomushi Touch【20 Pieces Per Package】

Flexible Depressed Center Wheel Perforated Tentomushi Touch

[Features]
· A unique, flexible wheel with 8 through-holes for high-performance grinding.
[Applications]
· Deburring, removing beads and surface finishing of weld seams of general steel and stainless steel

Part Number

Configured Part Number is shown.

BF2012

Part Number
BF2012
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 57.97

20 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Thickness Dimension(mm) 2
Work Piece General Steel / Stainless Steel Particle Size(#) 80 Features Value Cutting Performance
Peripheral Speed (Maximum Operating Peripheral Speed)(m/s) 72

Please check the type/dimensions/specifications of the part BF2012 in the Flexible Depressed Center Wheel Perforated Tentomushi Touch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)