(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Earthquake-Resistant Chemical Closet (Made Of Steel) 450 x 700 x 900 Yellow

Earthquake-Resistant Chemical Closet (Made Of Steel) 450 x 700 x 900 Yellow

Standard Unit Price:
SGD 1,699.80
Days to Ship :
46 Day(s)

【Product Specifications】
・Model number: SPG-945Y
・Size (mm): 450 x 700 x 900
・Body weight (kg): Approximately 45
・Base: Material/steel, with adjuster
・Body color: ?
・Points: Reagent bottle to fix 1 volume at a time by the use of earthquake resistant performance bottle protector, To prevent damages at the time of earthquake.
・Body material: Body/steel, chemical resistance coating finish, Tray, bottle protector/PP (polypropylene), Rail/steel
・Number of stages of tray: -
・Tray size: -
・Amount of storage of reagent bottle: Gallon bottle x 12 volumes
・Drawer withstand load: 30kg
・Accessories: Partition plate (height x 2 sheets, horizontal x 4 sheets), fixed fittings, connection metal fittings 1 set
・*Rail shelves or tray for adding hook (sold separately) will be requested when you increase the number of columns of chemicals tray.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
46 Day(s)
SGD 1,699.80

Part Number : 3-5346-23
Days to Ship 46 Day(s)
Standard Unit Price SGD 1,699.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)