(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hook And Loop Fastener with Adhesive MAGICLOBOND(R) Black B Side (Female)

Hook And Loop Fastener with Adhesive MAGICLOBOND(R) Black B Side (Female)

Standard Unit Price:
SGD 40.88
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 2W5UCBK255
・Color: Black
・Specification: B-side (female)
・Size: 25mm x 5m
・Thickness: Approx 2mm
・Material: Fastener/nylon, Adhesive/rubber resin
・Fastener engaging forces: Peeling strength/1.03N/cm2, Tensile shear strength/8.5N/cm2
・Adhesive allowable temperature limit: 60℃
・*Avoid adhering to those including plasticizer such as soft vinyl chloride.

Basic Specifications

  • Color
    Black
  • Specifications
    Side B (Female)
  • Adhesion heat-resistant temperature
    60°C
  • Fastener engagement force
    Release strength: 1.03 N/cm2, Tensile shear strength: 8.5 N/cm2
  • Part Number
    2W5UCBK255
  • Materials
    Fastener: nylon, Adhesive: rubber resin
  • Thickness
    Approx. 2 mm
  • Size
    25 mm × 5 m
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 40.88

Part Number : 3-5123-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.88

Specificationtitle

  • Color
    Black
  • Specifications
    Side B (Female)
  • Adhesion heat-resistant temperature
    60°C
  • Fastener engagement force
    Release strength: 1.03 N/cm2, Tensile shear strength: 8.5 N/cm2
  • Part Number
    2W5UCBK255
  • Materials
    Fastener: nylon, Adhesive: rubber resin
  • Thickness
    Approx. 2 mm
  • Size
    25 mm × 5 m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)