(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Foot Operated Sealing Machine Seal Size: 10 x 600mm

Foot Operated Sealing Machine Seal Size: 10 x 600mm

Standard Unit Price:
SGD 1,772.60
Days to Ship :
11 Day(s)

【Product Specifications】
・Seal width x length (mm): 10 x 600
・Size (mm): 700 x 380 x 850
・Sealing ability: 0.6mm or less
・Weight: 29.0kg
・Power supply: AC100V 1500W
・Body accessories: Heater wire x 2 pieces, fluoropolymer tape x 1 piece, fluoropolymer sheet x 1 sheet
・Consumable set: Heater wire x 2 pieces, fluoropolymer tape x 1 piece, fluoropolymer sheet x 1 sheet
・*Consumable set (5mm width) is also available. Please contact with us.

Basic Specifications

  • Power cord length(m)
    2.8
  • Size (mm)
    700×380×850
  • Weight
    29.0 kg
  • Main Body Accessories
    Heater wire × 2 pcs., fluoropolymer tape × 1 pc., fluoropolymer sheet × 1 pc.
  • Seal Width × Length (mm)
    10×600
  • Power Supply
    AC100V 1500W
  • Sealing ability
    0.6 mm or less
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 1,772.60

Part Number : 3-4915-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 1,772.60

Specificationtitle

  • Power cord length(m)
    2.8
  • Size (mm)
    700×380×850
  • Weight
    29.0 kg
  • Main Body Accessories
    Heater wire × 2 pcs., fluoropolymer tape × 1 pc., fluoropolymer sheet × 1 pc.
  • Seal Width × Length (mm)
    10×600
  • Power Supply
    AC100V 1500W
  • Sealing ability
    0.6 mm or less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)