(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Desktop Sealer Seal Size: 10 x 300mm

Desktop Sealer Seal Size: 10 x 300mm

Standard Unit Price:
SGD 516.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Sheet size (mm): 10 x 300
・Main unit size (mm): 85 x 450 x 180
・Sealing ability: 0.4mm or less
・Weight: 3.8kg
・Power supply: AC100V 800W
・Supply set contents: Heater wire x 2 pieces, fluoropolymer x 2 sheets
・Accessories: Heater wire x 2 pieces, fluoropolymer x 2 sheets
・*Consumable set (5mm width) for 10 x 200, 10 x 300 is also available. Please contact with us.

Basic Specifications

  • Power cord length(m)
    1
  • Weight
    3.8 kg
  • Main Body Size (mm)
    85×450×180
  • Seal size (mm)
    10×300
  • Power Supply
    AC100V 800W
  • Accessory
    Heater wire × 2 pcs., fluoropolymer × 2 pcs.
  • Sealing ability
    0.4 mm or less
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 516.50

Part Number : 3-4914-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 516.50

Specificationtitle

  • Power cord length(m)
    1
  • Weight
    3.8 kg
  • Main Body Size (mm)
    85×450×180
  • Seal size (mm)
    10×300
  • Power Supply
    AC100V 800W
  • Accessory
    Heater wire × 2 pcs., fluoropolymer × 2 pcs.
  • Sealing ability
    0.4 mm or less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)