(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cryo Vial T311-2 O-Ring Seal Type 2mL Inner Screw, Free-Standing Type

Cryo Vial T311-2 O-Ring Seal Type 2mL Inner Screw, Free-Standing Type

Standard Unit Price:
SGD 758.80
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: T311-2
・Specification: O-ring seal type
・Capacity (mL): 2
・Outer diameter x height (mm): φ12.5 x 49
・Specification: Inner screw, independence type
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: Body/PP (polypropylene), O-ring/silicone (T308, 311)
・Cold resistant temperature: -196℃
・Centrifugal resistant load: 17000 x G
・With writing space, scale
・DNase, RNase, DNA, pyrogen free
・γ ray sterilized
・Autoclavable

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 758.80

Part Number : 2-3881-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 758.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)