(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cryo Vial T308-4A O-Ring Seal Type 4mL Outer Screw, Free-Standing Type

Cryo Vial T308-4A O-Ring Seal Type 4mL Outer Screw, Free-Standing Type

Standard Unit Price:
SGD 938.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: T308-4A
・Specification: O-ring seal type
・Capacity (mL): 4
・Outer diameter x height (mm): φ12.5 x 78
・Specification: Outer screw, independence type
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: Body/PP (polypropylene), O-ring/silicone (T308, 311)
・Cold resistant temperature: -196℃
・Centrifugal resistant load: 17000 x G
・With writing space, scale
・DNase, RNase, DNA, pyrogen free
・γ ray sterilized
・Autoclavable

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 938.10

Part Number : 2-3881-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 938.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)