(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coolant Valve EA991ED-2【2 Pieces Per Package】

Coolant Valve EA991ED-2

【Product Specifications】
・Specification-ED: set-in typeEE: single-sided male thread, EF: single-sided female thread
・Connection dia.…1/4 x 1/4

Part Number

Configured Part Number is shown.

EA991ED-2

Part Number
EA991ED-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 33.32

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991ED-2 in the Coolant Valve EA991ED-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)