(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Steel] Spring Ejector Pin EA949RM-47

[Steel] Spring Ejector Pin EA949RM-47

【Product Specifications】
・Material-Body: steel (SCM435)Pin: steel (S45C), Spring: SUS304
・-41 to -43: round-tip type, -46 to -48: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M10
・B…9.9
・C…55
・D…11
・K…10

Part Number

Configured Part Number is shown.

EA949RM-47

Part Number
EA949RM-47
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 26.40

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

JAN code 4518340232907 Specifications Flat Tip Type Locating pin
Materials Main unit: Steel (SCM435) pin: Steel (S45C) spring: SUS304 Butting pin material General steel/cast iron D Size 11mm
B Size 9.9mm C Size 55mm A Size M10
Butting pin diameter(mm) 10

Please check the type/dimensions/specifications of the part EA949RM-47 in the [Steel] Spring Ejector Pin EA949RM-47 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)