(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Film Adhesive Tape EA944SA-50

Stainless Steel Film Adhesive Tape EA944SA-50

Standard Unit Price:
SGD 44.04
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For reinforcing and repairing the water utility in a kitchen, cooking table, etc.For outdoor waterproof and remedy
・Tough, clean, rust-resistant
・Length-5m
・Thickness-0.12mm
・Material-SUS304
・Width…50mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 44.04

Part Number : EA944SA-50
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 44.04

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)