(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Truck Sheet EA911T-4

Truck Sheet EA911T-4

Standard Unit Price:
SGD 753.63
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Ester canvas, special resin waterproofing
・Thickness-0.3mm
・Rubber band (5m)-EA911T (1 pc), EA911T-1 and -2 (2 pcs),EA911T-3 (3 pcs), EA911T-4 (4 pcs)< Feature >
・It`s excellent to resistance to weather and durability. Totallywaterproof.
・The sheet can be used many ways such a vehicle, marine vessel, agriculture, construction etc.
・Application…4 tons
・Dim. (mm)…4600 x 6000

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 753.63

Part Number : EA911T-4
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 753.63

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)