(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resinoid Cutting Grindstone EA843XC-305【25 Pieces Per Package】

Resinoid Cutting Grindstone EA843XC-305

【Product Specifications】
・Max.Allowable Speeds…4300m/min
・Dim. (mm)…305 x 2.8 x 25.4
・Qty. per unit…25 pcs

Part Number

Configured Part Number is shown.

EA843XC-305

Part Number
EA843XC-305
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

SGD 244.71

25 Pieces Per Package

1 Pack(s) 7 Day(s) or more 25 pcs. included

Loading...

  1. 1

Basic Information

Product Type Other Related Products JAN code 4518340742369 Quantity 25 pcs. included

Please check the type/dimensions/specifications of the part EA843XC-305 in the Resinoid Cutting Grindstone EA843XC-305 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)