(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[TiAIN Coat] Carbide Micro-Drill EA824PB-0.25

[TiAIN Coat] Carbide Micro-Drill EA824PB-0.25

【Product Specifications】
・Shank dia.-3mm
・Material-Carbide alloy
・Aqua coating
・Application-This product is suitable for stainless steel.
・Enables stable processing in small-diameter holes.
・This product is suitable for processing a wide range of materials from rawmaterials to carbide steel.
・Tip dia.…0.25
・Length…38
・Groove L…2.5

Part Number

Configured Part Number is shown.

EA824PB-0.25

Part Number
EA824PB-0.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 93.46

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.25 mm Specifications 2 ·Overall Length: 38 mm·Groove length: 2.5 mm·Shank diameter: 3mm·JAN: 4548745398007

Please check the type/dimensions/specifications of the part EA824PB-0.25 in the [TiAIN Coat] Carbide Micro-Drill EA824PB-0.25 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)