(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solid Carbide Drill EA824AX-1.8

Solid Carbide Drill EA824AX-1.8

【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…1.8 x 36
・Groove Length…10.7mm

Part Number

Configured Part Number is shown.

EA824AX-1.8

Part Number
EA824AX-1.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.91

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Blade edge diameter: 1.8 mm·Total length: 36 mm·Groove length: 10.7 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc. Specifications 2 ·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582194

Please check the type/dimensions/specifications of the part EA824AX-1.8 in the Solid Carbide Drill EA824AX-1.8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)