(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1.2-3.0Nm Torque Driver (Preset Type) EA723VR-2

1.2-3.0Nm Torque Driver (Preset Type) EA723VR-2

Standard Unit Price:
SGD 112.49
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For clockwise rotation
・Length-155mm
・Width across hex-1/4
・Accuracy-±6%
・Quick bit holder
・Before use, make sure to adjust the torque with torque tester (separately sold).
・-11 is pistol-shaped.
・Torque range…1.2 to 3.0N・m
・Minimum scale…0.10N・m
・Initial Setting Torque…1.2N・m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 112.49

Part Number : EA723VR-2
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 112.49

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)