(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extra Heavy-Duty Waterproof Case EA657-170

Extra Heavy-Duty Waterproof Case EA657-170

Standard Unit Price:
SGD 679.88
Days to Ship :
7 Day(s) or more

【Product Specifications】
・With casters
・IP67 (excluding -172 and -172NF)
・Color…Black
・Dim. (inside)…908 x 343 x 133mm
・Dim. (outside)…968 x 406 x 155mm
・Weight…7.7kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 679.88

Part Number : EA657-170
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 679.88

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)