(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hand Tool Set, [26Pcs] Insulated Tool Set EA640XA

Hand Tool Set, [26Pcs] Insulated Tool Set EA640XA

Standard Unit Price:
SGD 1,434.04
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Case dim.-420(W) x 310(D) x 80(H)mm, Plastic
・Weight-Around 4.2kg
・200mm side cutting pliers
・160mm nippers
・(+)Screwdriver-#0, #1, #2
・(-)Screwdriver-2.8, 3.5, 4.0, 5.5mm
・(1/2) plug-in T-type handle
・Socket-10,11, 12, 13, 14, 17, 19mm
・Open end wrench-10, 11, 12, 13, 14, 17, 19mm
・Knife
・Stripping knife
・1000V insulated

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 1,434.04

Part Number : EA640XA
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 1,434.04

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)