(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Universal Hook Wrench EA613XA-1

Universal Hook Wrench EA613XA-1

Standard Unit Price:
SGD 51.87
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Quenched special steel
・Nut OD…20 to 42mm
・Overall length…180mm

Basic Specifications

  • Type
    Hook Wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    180
  • Single Product/Set Classification
    Single Item
  • JAN code
    4518340557864
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 51.87

Part Number : EA613XA-1
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 51.87

Specificationtitle

  • Type
    Hook Wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    180
  • Single Product/Set Classification
    Single Item
  • JAN code
    4518340557864

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)