(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single-End Ring Wrench EA613NA-41

Single-End Ring Wrench EA613NA-41

Standard Unit Price:
SGD 45.63
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Chromium molybdenum steel
・12 point
・Dim.…41mm
・Length…341mm

Basic Specifications

  • Swivel (flex)
    NA
  • Overall Length(mm)
    341
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4518340045996
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 45.63

Part Number : EA613NA-41
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 45.63

Specificationtitle

  • Swivel (flex)
    NA
  • Overall Length(mm)
    341
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4518340045996

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)