(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
White Rubber Putty Knife EA579DA-7

White Rubber Putty Knife EA579DA-7

Standard Unit Price:
SGD 18.85
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Natural rubber
・Wood handle
・Rubber dim. (mm)…120 x 60
・Length(mm)…310

Basic Specifications

  • Applications
    310mm
  • Handle material
    Wood
  • Materials
    Natural rubber
  • Blade shape
    For mixing liquid products such as silicone, and cleaning, etc.
  • Handle Length
    250mm
  • Rubber Size
    120×60mm
  • Maximum Heat-Resistant Temperature of Rubber Part
    80°C
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 18.85

Part Number : EA579DA-7
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 18.85

Specificationtitle

  • Applications
    310mm
  • Handle material
    Wood
  • Materials
    Natural rubber
  • Blade shape
    For mixing liquid products such as silicone, and cleaning, etc.
  • Handle Length
    250mm
  • Rubber Size
    120×60mm
  • Maximum Heat-Resistant Temperature of Rubber Part
    80°C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)