(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
[Changeable] Insulated Screwdriver Set EA560

[Changeable] Insulated Screwdriver Set EA560

Standard Unit Price:
SGD 109.08
Days to Ship :
4 Day(s) or more

【Product Specifications】
・(+)Screwdriver bits-#1, #2
・(-)Screwdriver bits-0.4 x 2.5mm, 0.6 x 3.5mm, 0.8 x 4.0mm, 1.0 x 5.5mm
・Bit length-154mm
・Bag(EA560-50)
・Attach and detach with a single touch
・1000V insulated

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 109.08

Part Number : EA560
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 109.08

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)