(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bolt Cutter EA545BT-36

Bolt Cutter EA545BT-36

【Product Specifications】
・Excellent durability
・Jaw is made of reinforced steel alloy.
・Handle is made of steel (plastic grip).
・Cut off a bolt, rod, rebar cable, wire, band steel quickly.
・Soft stl wire…14
・Hard stl wire…11
・Full length (mm)…958
・Weight(kg)…6.1

Part Number

Configured Part Number is shown.

EA545BT-36

Part Number
EA545BT-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 312.06

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Related Products Cutting Ability Soft wire: 14 mm, hard wire: 11 mm JAN code 4518340166585

Please check the type/dimensions/specifications of the part EA545BT-36 in the Bolt Cutter EA545BT-36 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)