(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bolt Cutter EA545BH-5

Bolt Cutter EA545BH-5

【Product Specifications】
・Cut a rebar, bar, bolt, rivet.
・Adjust the blade with biased center bolt.The blade adjustment is only once per 2000 times.You do not need to adjust it frequently.
・Soft stl wire…13
・Hard stl wire…9
・L (mm)…750
・Weight (kg)…4.2

Part Number

Configured Part Number is shown.

EA545BH-5

Part Number
EA545BH-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 159.48

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Related Products JAN code 4518340623347

Please check the type/dimensions/specifications of the part EA545BH-5 in the Bolt Cutter EA545BH-5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)