(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Precision End Nippers EA536KE-4

Precision End Nippers EA536KE-4

Standard Unit Price:
SGD 103.78
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Full length-120mm
・Handle-Comfort
・Inclined blade
・Finish-Finely polished
・Cutting capacity-Soft stl wire: dia. 1.5mmM-hard wire: dia. 1.0mmHard stl wire: dia. 0.5mm
・With spring

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 103.78

Part Number : EA536KE-4
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 103.78

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)